140 A plate sprocket, 40 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648170906

Type

N/A A

Chain Size

N/A 140

Number of Teeth

N/A 40

Idler

N/A No

Description 1

N/A ANSI 140, Type A, 40 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 140A40

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 93.00 lb

Dimensions

Outside Diameter

N/A 23.290 in

Pitch Diameter

N/A 22.306 in

Plain Bore

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 1 3/4 in

Inner Width

N/A 1 in

Roller Diameter

N/A 1.000 in