No. 140 1 3/4“ Pitch - Plain Bore
Plain Bore Sprockets
1 2
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 140A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 7.010 in | Plain Bore N/A 1 1/2 in | Weight N/A 5.00 lb |
| SPROCKET 140A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 7.580 in | Plain Bore N/A 1 1/2 in | Weight N/A 7.80 lb |
| SPROCKET 140A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 8.150 in | Plain Bore N/A 1 1/2 in | Weight N/A 8.20 lb |
| SPROCKET 140A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 8.720 in | Plain Bore N/A 1 1/2 in | Weight N/A 10.00 lb |
| SPROCKET 140A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 9.280 in | Plain Bore N/A 1 1/2 in | Weight N/A 11.00 lb |
| SPROCKET 140A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 9.850 in | Plain Bore N/A 1 1/2 in | Weight N/A 14.00 lb |
| SPROCKET 140A17 | Type N/A A | Number of Teeth N/A 17 | Outside Diameter N/A 10.410 in | Plain Bore N/A 1 1/2 in | Weight N/A 16.00 lb |
| SPROCKET 140A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 10.970 in | Plain Bore N/A 1 1/2 in | Weight N/A 18.00 lb |
| SPROCKET 140A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 11.540 in | Plain Bore N/A 1 1/2 in | Weight N/A 21.00 lb |
| SPROCKET 140A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 12.100 in | Plain Bore N/A 1 1/2 in | Weight N/A 23.00 lb |
| SPROCKET 140A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 12.660 in | Plain Bore N/A 1 1/2 in | Weight N/A 25.00 lb |
| SPROCKET 140A22 | Type N/A A | Number of Teeth N/A 22 | Outside Diameter N/A 13.220 in | Plain Bore N/A 1 1/2 in | Weight N/A 28.00 lb |
| SPROCKET 140A23 | Type N/A A | Number of Teeth N/A 23 | Outside Diameter N/A 13.780 in | Plain Bore N/A 1 1/2 in | Weight N/A 30.00 lb |
| SPROCKET 140A24 | Type N/A A | Number of Teeth N/A 24 | Outside Diameter N/A 14.340 in | Plain Bore N/A 1 1/2 in | Weight N/A 33.00 lb |
| SPROCKET 140A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 14.900 in | Plain Bore N/A 1 1/2 in | Weight N/A 34.00 lb |
| SPROCKET 140A26 | Type N/A A | Number of Teeth N/A 26 | Outside Diameter N/A 15.460 in | Plain Bore N/A 1 1/2 in | Weight N/A 39.00 lb |
| SPROCKET 140A28 | Type N/A A | Number of Teeth N/A 28 | Outside Diameter N/A 16.580 in | Plain Bore N/A 1 1/2 in | Weight N/A 45.00 lb |
| SPROCKET 140A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 17.700 in | Plain Bore N/A 1 1/2 in | Weight N/A 52.00 lb |
| SPROCKET 140A32 | Type N/A A | Number of Teeth N/A 32 | Outside Diameter N/A 18.820 in | Plain Bore N/A 1 1/2 in | Weight N/A 60.00 lb |
| SPROCKET 140A35 | Type N/A A | Number of Teeth N/A 35 | Outside Diameter N/A 20.490 in | Plain Bore N/A 1 1/2 in | Weight N/A 73.00 lb |
| SPROCKET 140A36 | Type N/A A | Number of Teeth N/A 36 | Outside Diameter N/A 21.050 in | Plain Bore N/A 1 1/2 in | Weight N/A 77.00 lb |
| SPROCKET 140A40 | Type N/A A | Number of Teeth N/A 40 | Outside Diameter N/A 23.290 in | Plain Bore N/A 1 1/2 in | Weight N/A 93.00 lb |
| SPROCKET 140A45 | Type N/A A | Number of Teeth N/A 45 | Outside Diameter N/A 26.080 in | Plain Bore N/A 1 1/2 in | Weight N/A 131.00 lb |
| SPROCKET 140A48 | Type N/A A | Number of Teeth N/A 48 | Outside Diameter N/A 27.750 in | Plain Bore N/A 1 1/2 in | Weight N/A 134.00 lb |
| SPROCKET 140A54 | Type N/A A | Number of Teeth N/A 54 | Outside Diameter N/A 31.100 in | Plain Bore N/A 1 1/2 in | Weight N/A 173.00 lb |
1 2


