140 B hub sprocket, 11 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648170975

Type

N/A B

Chain Size

N/A 140

Number of Teeth

N/A 11

Idler

N/A No

Description 1

N/A ANSI 140, Type B, 11 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 140B11

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 11.30 lb

Dimensions

Outside Diameter

N/A 7.010 in

Pitch Diameter

N/A 6.213 in

Plain Bore

N/A 1 1/2 in
Max. Bore1 N/A 2 3/4 in

Hub Diameter

N/A 4 1/4 in

LTB

N/A 2 1/4 in

Chain Dimensions

Pitch

N/A 1 3/4 in

Inner Width

N/A 1 in

Roller Diameter

N/A 1.000 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°