180 B hub sprocket, 15 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648172382

Type

N/A B

Chain Size

N/A 180

Number of Teeth

N/A 15

Idler

N/A No

Description 1

N/A ANSI 180, Type B, 15 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 180B15

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 48.00 lb

Dimensions

Outside Diameter

N/A 11.930 in

Pitch Diameter

N/A 10.822 in

Plain Bore

N/A 1 1/2 in
Max. Bore1 N/A 5 1/4 in

Hub Diameter

N/A 7 in

LTB

N/A 3 1/8 in

Chain Dimensions

Pitch

N/A 2 1/4 in

Inner Width

N/A 1 13/32 in

Roller Diameter

N/A 1.406 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°