No. 180 2 1/4“ Pitch - Plain Bore
Plain Bore Sprockets
1 2
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
---|---|---|---|---|---|
SPROCKET 180A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 9.010 in | Plain Bore N/A 1 1/2 in | Weight N/A 14.00 lb |
SPROCKET 180A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 9.750 in | Plain Bore N/A 1 1/2 in | Weight N/A 16.00 lb |
SPROCKET 180A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 10.480 in | Plain Bore N/A 1 1/2 in | Weight N/A 20.00 lb |
SPROCKET 180A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 11.210 in | Plain Bore N/A 1 1/2 in | Weight N/A 24.00 lb |
SPROCKET 180A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 11.930 in | Plain Bore N/A 1 1/2 in | Weight N/A 28.00 lb |
SPROCKET 180A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 12.660 in | Plain Bore N/A 1 1/2 in | Weight N/A 32.00 lb |
SPROCKET 180A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 14.110 in | Plain Bore N/A 1 1/2 in | Weight N/A 43.00 lb |
SPROCKET 180A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 14.830 in | Plain Bore N/A 1 1/2 in | Weight N/A 47.00 lb |
SPROCKET 180A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 15.560 in | Plain Bore N/A 1 1/2 in | Weight N/A 53.00 lb |
SPROCKET 180A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 16.280 in | Plain Bore N/A 1 1/2 in | Weight N/A 57.00 lb |
SPROCKET 180A22 | Type N/A A | Number of Teeth N/A 22 | Outside Diameter N/A 17.000 in | Plain Bore N/A 1 1/2 in | Weight N/A 62.00 lb |
SPROCKET 180A23 | Type N/A A | Number of Teeth N/A 23 | Outside Diameter N/A 17.720 in | Plain Bore N/A 1 1/2 in | Weight N/A 69.00 lb |
SPROCKET 180A24 | Type N/A A | Number of Teeth N/A 24 | Outside Diameter N/A 18.440 in | Plain Bore N/A 1 1/2 in | Weight N/A 77.00 lb |
SPROCKET 180A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 19.160 in | Plain Bore N/A 1 1/2 in | Weight N/A 84.00 lb |
SPROCKET 180A28 | Type N/A A | Number of Teeth N/A 28 | Outside Diameter N/A 21.320 in | Plain Bore N/A 1 1/2 in | Weight N/A 104.00 lb |
SPROCKET 180A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 22.760 in | Plain Bore N/A 1 1/2 in | Weight N/A 120.00 lb |
SPROCKET 180A35 | Type N/A A | Number of Teeth N/A 35 | Outside Diameter N/A 26.350 in | Plain Bore N/A 1 1/2 in | Weight N/A 172.00 lb |
SPROCKET 180A40 | Type N/A A | Number of Teeth N/A 40 | Outside Diameter N/A 29.940 in | Plain Bore N/A 1 1/2 in | Weight N/A 229.00 lb |
SPROCKET 180A45 | Type N/A A | Number of Teeth N/A 45 | Outside Diameter N/A 33.530 in | Plain Bore N/A 1 1/2 in | Weight N/A 284.00 lb |
SPROCKET 180A54 | Type N/A A | Number of Teeth N/A 54 | Outside Diameter N/A 39.980 in | Plain Bore N/A 1 1/2 in | Weight N/A 420.00 lb |
SPROCKET 180A60 | Type N/A A | Number of Teeth N/A 60 | Outside Diameter N/A 44.280 in | Plain Bore N/A 1 1/2 in | Weight N/A 505.00 lb |
SPROCKET 180B11H | Type N/A B | Number of Teeth N/A 11 | Outside Diameter N/A 9.010 in | Plain Bore N/A 1 1/2 in | Weight N/A 29.00 lb |
SPROCKET 180B12H | Type N/A B | Number of Teeth N/A 12 | Outside Diameter N/A 9.750 in | Plain Bore N/A 1 1/2 in | Weight N/A 32.00 lb |
SPROCKET 180B13H | Type N/A B | Number of Teeth N/A 13 | Outside Diameter N/A 10.480 in | Plain Bore N/A 1 1/2 in | Weight N/A 40.00 lb |
SPROCKET 180B14H | Type N/A B | Number of Teeth N/A 14 | Outside Diameter N/A 11.210 in | Plain Bore N/A 1 1/2 in | Weight N/A 44.00 lb |
1 2