240 A plate sprocket, 10 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648175208

Type

N/A A

Chain Size

N/A 240

Number of Teeth

N/A 10

Idler

N/A No

Description 1

N/A ANSI 240, Type A, 10 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 240A10

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 30.00 lb

Dimensions

Outside Diameter

N/A 11.030 in

Pitch Diameter

N/A 9.708 in

Plain Bore

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 3 in

Inner Width

N/A 1 7/8 in

Roller Diameter

N/A 1.875 in