No. 240 3“ Pitch - Plain Bore
Plain Bore Sprockets
1 2
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
---|---|---|---|---|---|
SPROCKET 240A10 | Type N/A A | Number of Teeth N/A 10 | Outside Diameter N/A 11.030 in | Plain Bore N/A 1 1/2 in | Weight N/A 30.00 lb |
SPROCKET 240A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 12.020 in | Plain Bore N/A 1 1/2 in | Weight N/A 37.00 lb |
SPROCKET 240A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 13.000 in | Plain Bore N/A 1 1/2 in | Weight N/A 45.00 lb |
SPROCKET 240A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 13.970 in | Plain Bore N/A 1 1/2 in | Weight N/A 54.00 lb |
SPROCKET 240A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 14.940 in | Plain Bore N/A 1 1/2 in | Weight N/A 62.00 lb |
SPROCKET 240A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 15.910 in | Plain Bore N/A 1 1/2 in | Weight N/A 68.00 lb |
SPROCKET 240A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 16.880 in | Plain Bore N/A 1 1/2 in | Weight N/A 82.00 lb |
SPROCKET 240A17 | Type N/A A | Number of Teeth N/A 17 | Outside Diameter N/A 17.850 in | Plain Bore N/A 1 1/2 in | Weight N/A 93.00 lb |
SPROCKET 240A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 18.810 in | Plain Bore N/A 1 1/2 in | Weight N/A 108.00 lb |
SPROCKET 240A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 19.780 in | Plain Bore N/A 1 1/2 in | Weight N/A 120.00 lb |
SPROCKET 240A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 20.740 in | Plain Bore N/A 1 1/2 in | Weight N/A 128.00 lb |
SPROCKET 240A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 21.710 in | Plain Bore N/A 1 1/2 in | Weight N/A 148.00 lb |
SPROCKET 240A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 25.550 in | Plain Bore N/A 1 1/2 in | Weight N/A 208.00 lb |
SPROCKET 240A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 30.340 in | Plain Bore N/A 1 1/2 in | Weight N/A 310.00 lb |
SPROCKET 240A35 | Type N/A A | Number of Teeth N/A 35 | Outside Diameter N/A 35.130 in | Plain Bore N/A 1 1/2 in | Weight N/A 416.00 lb |
SPROCKET 240A40 | Type N/A A | Number of Teeth N/A 40 | Outside Diameter N/A 39.920 in | Plain Bore N/A 1 1/2 in | Weight N/A 548.00 lb |
SPROCKET 240A45 | Type N/A A | Number of Teeth N/A 45 | Outside Diameter N/A 44.700 in | Plain Bore N/A 1 1/2 in | Weight N/A 702.00 lb |
SPROCKET 240A54 | Type N/A A | Number of Teeth N/A 54 | Outside Diameter N/A 53.310 in | Plain Bore N/A 1 1/2 in | Weight N/A 1022.00 lb |
SPROCKET 240A60 | Type N/A A | Number of Teeth N/A 60 | Outside Diameter N/A 59.040 in | Plain Bore N/A 1 1/2 in | Weight N/A 1268.00 lb |
SPROCKET 240B10H | Type N/A B | Number of Teeth N/A 10 | Outside Diameter N/A 11.030 in | Plain Bore N/A 1 1/2 in | Weight N/A 49.00 lb |
SPROCKET 240B11H | Type N/A B | Number of Teeth N/A 11 | Outside Diameter N/A 12.020 in | Plain Bore N/A 1 1/2 in | Weight N/A 66.00 lb |
SPROCKET 240B12H | Type N/A B | Number of Teeth N/A 12 | Outside Diameter N/A 13.000 in | Plain Bore N/A 1 1/2 in | Weight N/A 72.00 lb |
SPROCKET 240B13H | Type N/A B | Number of Teeth N/A 13 | Outside Diameter N/A 13.970 in | Plain Bore N/A 1 1/2 in | Weight N/A 81.00 lb |
SPROCKET 240B14H | Type N/A B | Number of Teeth N/A 14 | Outside Diameter N/A 14.940 in | Plain Bore N/A 1 1/2 in | Weight N/A 88.00 lb |
SPROCKET 240B15H | Type N/A B | Number of Teeth N/A 15 | Outside Diameter N/A 15.910 in | Plain Bore N/A 1 1/2 in | Weight N/A 98.00 lb |
1 2