240 B hub sprocket, 20 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648175499

Type

N/A B

Chain Size

N/A 240

Number of Teeth

N/A 20

Idler

N/A No

Description 1

N/A ANSI 240, Type B, 20 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 240B20

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 169.00 lb

Dimensions

Outside Diameter

N/A 20.740 in

Pitch Diameter

N/A 19.177 in

Plain Bore

N/A 1 1/2 in
Max. Bore1 N/A 5 1/2 in

Hub Diameter

N/A 8 in

LTB

N/A 4 1/8 in

Chain Dimensions

Pitch

N/A 3 in

Inner Width

N/A 1 7/8 in

Roller Diameter

N/A 1.875 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°