Print Back
35 A plate sprocket, 112 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648176342

Type

N/A A

Chain Size

N/A 35

Number of Teeth

N/A 11

Idler

N/A No

Description 1

N/A ANSI 35, Type A, 112 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 35A112

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 5.05 lb

Dimensions

Outside Diameter

N/A 13.590 in

Pitch Diameter

N/A 13.371 in

Plain Bore

N/A 23/32 in

Chain Dimensions

Pitch

N/A 3/8 in

Inner Width

N/A 3/16 in

Roller Diameter

N/A 0.200 in