Clear
Filter
Type
A B
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
3/8 1/2 19/32 5/8 23/32 3/4
LTB (in)
3/4 7/8 1
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 35A8 | N/A A | N/A 8 | N/A 1.130 in | N/A 3/8 in | N/A 0.04 lb |
| SPROCKET 35A9 | N/A A | N/A 9 | N/A 1.260 in | N/A 3/8 in | N/A 0.04 lb |
| SPROCKET 35A11 | N/A A | N/A 11 | N/A 1.500 in | N/A 3/8 in | N/A 0.06 lb |
| SPROCKET 35A12 | N/A A | N/A 12 | N/A 1.630 in | N/A 3/8 in | N/A 0.07 lb |
| SPROCKET 35A13 | N/A A | N/A 13 | N/A 1.750 in | N/A 3/8 in | N/A 0.08 lb |
| SPROCKET 35A14 | N/A A | N/A 14 | N/A 1.870 in | N/A 3/8 in | N/A 0.08 lb |
| SPROCKET 35A15 | N/A A | N/A 15 | N/A 1.990 in | N/A 1/2 in | N/A 0.10 lb |
| SPROCKET 35A16 | N/A A | N/A 16 | N/A 2.110 in | N/A 1/2 in | N/A 0.12 lb |
| SPROCKET 35A17 | N/A A | N/A 17 | N/A 2.230 in | N/A 1/2 in | N/A 0.12 lb |
| SPROCKET 35A18 | N/A A | N/A 18 | N/A 2.350 in | N/A 1/2 in | N/A 0.14 lb |
| SPROCKET 35A19 | N/A A | N/A 19 | N/A 2.470 in | N/A 1/2 in | N/A 0.16 lb |
| SPROCKET 35A20 | N/A A | N/A 20 | N/A 2.590 in | N/A 1/2 in | N/A 0.20 lb |
| SPROCKET 35A21 | N/A A | N/A 21 | N/A 2.710 in | N/A 1/2 in | N/A 0.20 lb |
| SPROCKET 35A22 | N/A A | N/A 22 | N/A 2.830 in | N/A 1/2 in | N/A 0.22 lb |
| SPROCKET 35A23 | N/A A | N/A 23 | N/A 2.950 in | N/A 1/2 in | N/A 0.24 lb |
| SPROCKET 35A24 | N/A A | N/A 24 | N/A 3.073 in | N/A 1/2 in | N/A 0.26 lb |
| SPROCKET 35A25 | N/A A | N/A 25 | N/A 3.190 in | N/A 1/2 in | N/A 0.28 lb |
| SPROCKET 35A26 | N/A A | N/A 26 | N/A 3.310 in | N/A 1/2 in | N/A 0.28 lb |
| SPROCKET 35A27 | N/A A | N/A 27 | N/A 3.434 in | N/A 1/2 in | N/A 0.34 lb |
| SPROCKET 35A28 | N/A A | N/A 28 | N/A 3.550 in | N/A 1/2 in | N/A 0.39 lb |
| SPROCKET 35A30 | N/A A | N/A 30 | N/A 3.790 in | N/A 1/2 in | N/A 0.45 lb |
| SPROCKET 35A32 | N/A A | N/A 32 | N/A 4.030 in | N/A 5/8 in | N/A 0.51 lb |
| SPROCKET 35A35 | N/A A | N/A 35 | N/A 4.390 in | N/A 5/8 in | N/A 0.60 lb |
| SPROCKET 35A36 | N/A A | N/A 36 | N/A 4.510 in | N/A 5/8 in | N/A 0.62 lb |
| SPROCKET 35A40 | N/A A | N/A 40 | N/A 4.990 in | N/A 19/32 in | N/A 0.70 lb |
