35 B hub sprocket, 23 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648627097

Type

N/A B

Chain Size

N/A 35

Number of Teeth

N/A 23

Idler

N/A No

Description 1

N/A ANSI 35, Type B, 23 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 35B23

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 0.82 lb

Dimensions

Outside Diameter

N/A 2.950 in

Pitch Diameter

N/A 2.754 in

Plain Bore

N/A 1/2 in
Max. Bore1 N/A 1 3/8 in

Hub Diameter

N/A 2 in

LTB

N/A 7/8 in

Chain Dimensions

Pitch

N/A 3/8 in

Inner Width

N/A 3/16 in

Roller Diameter

N/A 0.200 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°