Print Back
40 A plate sprocket, 12 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648627226

Type

N/A A

Chain Size

N/A 40

Number of Teeth

N/A 12

Idler

N/A No

Description 1

N/A ANSI 40, Type A, 12 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 40A12

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 0.18 lb

Dimensions

Outside Diameter

N/A 2.166 in

Pitch Diameter

N/A 1.932 in

Plain Bore

N/A 1/2 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in