Print Back
60 A plate sprocket, 39 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648630417

Type

N/A A

Chain Size

N/A 60

Number of Teeth

N/A 39

Idler

N/A No

Description 1

N/A ANSI 60, Type A, 39 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 60A39

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 8.28 lb

Dimensions

Outside Diameter

N/A 9.740 in

Pitch Diameter

N/A 9.321 in

Plain Bore

N/A 15/16 in

Chain Dimensions

Pitch

N/A 3/4 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in