Clear
Filter
Type
A B
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
LTB (in)
1 1/4 1 3/4 2 2 1/4
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 60A10 | N/A A | N/A 10 | N/A 2.760 in | N/A 3/4 in | N/A 0.44 lb |
| SPROCKET 60A11 | N/A A | N/A 11 | N/A 3.010 in | N/A 3/4 in | N/A 0.54 lb |
| SPROCKET 60A12 | N/A A | N/A 12 | N/A 3.250 in | N/A 3/4 in | N/A 0.68 lb |
| SPROCKET 60A13 | N/A A | N/A 13 | N/A 3.490 in | N/A 3/4 in | N/A 0.80 lb |
| SPROCKET 60A14 | N/A A | N/A 14 | N/A 3.740 in | N/A 3/4 in | N/A 0.94 lb |
| SPROCKET 60A15 | N/A A | N/A 15 | N/A 3.980 in | N/A 3/4 in | N/A 1.08 lb |
| SPROCKET 60A16 | N/A A | N/A 16 | N/A 4.220 in | N/A 3/4 in | N/A 1.24 lb |
| SPROCKET 60A17 | N/A A | N/A 17 | N/A 4.460 in | N/A 3/4 in | N/A 1.44 lb |
| SPROCKET 60A18 | N/A A | N/A 18 | N/A 4.700 in | N/A 3/4 in | N/A 1.62 lb |
| SPROCKET 60A19 | N/A A | N/A 19 | N/A 4.950 in | N/A 3/4 in | N/A 1.84 lb |
| SPROCKET 60A20 | N/A A | N/A 20 | N/A 5.190 in | N/A 3/4 in | N/A 2.12 lb |
| SPROCKET 60A21 | N/A A | N/A 21 | N/A 5.430 in | N/A 3/4 in | N/A 2.28 lb |
| SPROCKET 60A22 | N/A A | N/A 22 | N/A 5.670 in | N/A 3/4 in | N/A 2.48 lb |
| SPROCKET 60A23 | N/A A | N/A 23 | N/A 5.910 in | N/A 3/4 in | N/A 2.68 lb |
| SPROCKET 60A24 | N/A A | N/A 24 | N/A 6.150 in | N/A 23/32 in | N/A 3.00 lb |
| SPROCKET 60A25 | N/A A | N/A 25 | N/A 6.390 in | N/A 23/32 in | N/A 3.34 lb |
| SPROCKET 60A26 | N/A A | N/A 26 | N/A 6.630 in | N/A 23/32 in | N/A 3.54 lb |
| SPROCKET 60A27 | N/A A | N/A 27 | N/A 6.870 in | N/A 23/32 in | N/A 3.96 lb |
| SPROCKET 60A28 | N/A A | N/A 28 | N/A 7.110 in | N/A 23/32 in | N/A 4.14 lb |
| SPROCKET 60A29 | N/A A | N/A 29 | N/A 7.350 in | N/A 23/32 in | N/A 4.40 lb |
| SPROCKET 60A30 | N/A A | N/A 30 | N/A 7.590 in | N/A 23/32 in | N/A 4.78 lb |
| SPROCKET 60A31 | N/A A | N/A 31 | N/A 7.830 in | N/A 23/32 in | N/A 5.24 lb |
| SPROCKET 60A32 | N/A A | N/A 32 | N/A 8.070 in | N/A 23/32 in | N/A 5.52 lb |
| SPROCKET 60A33 | N/A A | N/A 33 | N/A 8.310 in | N/A 15/16 in | N/A 5.86 lb |
| SPROCKET 60A34 | N/A A | N/A 34 | N/A 8.540 in | N/A 15/16 in | N/A 6.16 lb |
