80 A plate sprocket, 12 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648611263

Type

N/A A

Chain Size

N/A 80

Number of Teeth

N/A 12

Idler

N/A No

Description 1

N/A ANSI 80, Type A, 12 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 80A12

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 1.50 lb

Dimensions

Outside Diameter

N/A 4.330 in

Pitch Diameter

N/A 3.864 in

Plain Bore

N/A 15/16 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in