No. 80 1” Pitch - Plain Bore
Plain Bore Sprockets
Clear
Filter
Type
A B
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
LTB (in)
1 1/2 1 5/8 1 3/4 2
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 80A9 | Type N/A A | Number of Teeth N/A 9 | Outside Diameter N/A 3.350 in | Plain Bore N/A 15/16 in | Weight N/A 0.80 lb |
| SPROCKET 80A10 | Type N/A A | Number of Teeth N/A 10 | Outside Diameter N/A 3.680 in | Plain Bore N/A 15/16 in | Weight N/A 1.00 lb |
| SPROCKET 80A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 4.000 in | Plain Bore N/A 15/16 in | Weight N/A 1.30 lb |
| SPROCKET 80A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 4.330 in | Plain Bore N/A 15/16 in | Weight N/A 1.50 lb |
| SPROCKET 80A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 4.660 in | Plain Bore N/A 15/16 in | Weight N/A 1.80 lb |
| SPROCKET 80A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 4.980 in | Plain Bore N/A 15/16 in | Weight N/A 2.20 lb |
| SPROCKET 80A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 5.300 in | Plain Bore N/A 15/16 in | Weight N/A 2.50 lb |
| SPROCKET 80A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 5.630 in | Plain Bore N/A 15/16 in | Weight N/A 2.80 lb |
| SPROCKET 80A17 | Type N/A A | Number of Teeth N/A 17 | Outside Diameter N/A 5.950 in | Plain Bore N/A 15/16 in | Weight N/A 3.30 lb |
| SPROCKET 80A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 6.270 in | Plain Bore N/A 15/16 in | Weight N/A 3.70 lb |
| SPROCKET 80A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 6.590 in | Plain Bore N/A 15/16 in | Weight N/A 4.10 lb |
| SPROCKET 80A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 6.910 in | Plain Bore N/A 15/16 in | Weight N/A 4.70 lb |
| SPROCKET 80A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 7.240 in | Plain Bore N/A 15/16 in | Weight N/A 4.90 lb |
| SPROCKET 80A22 | Type N/A A | Number of Teeth N/A 22 | Outside Diameter N/A 7.560 in | Plain Bore N/A 15/16 in | Weight N/A 5.50 lb |
| SPROCKET 80A23 | Type N/A A | Number of Teeth N/A 23 | Outside Diameter N/A 7.880 in | Plain Bore N/A 15/16 in | Weight N/A 6.30 lb |
| SPROCKET 80A24 | Type N/A A | Number of Teeth N/A 24 | Outside Diameter N/A 8.200 in | Plain Bore N/A 15/16 in | Weight N/A 6.70 lb |
| SPROCKET 80A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 8.520 in | Plain Bore N/A 15/16 in | Weight N/A 7.20 lb |
| SPROCKET 80A26 | Type N/A A | Number of Teeth N/A 26 | Outside Diameter N/A 8.840 in | Plain Bore N/A 1 3/16 in | Weight N/A 7.80 lb |
| SPROCKET 80A27 | Type N/A A | Number of Teeth N/A 27 | Outside Diameter N/A 9.160 in | Plain Bore N/A 1 3/16 in | Weight N/A 8.60 lb |
| SPROCKET 80A28 | Type N/A A | Number of Teeth N/A 28 | Outside Diameter N/A 9.480 in | Plain Bore N/A 1 3/16 in | Weight N/A 9.30 lb |
| SPROCKET 80A29 | Type N/A A | Number of Teeth N/A 29 | Outside Diameter N/A 9.800 in | Plain Bore N/A 1 3/16 in | Weight N/A 9.80 lb |
| SPROCKET 80A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 10.110 in | Plain Bore N/A 1 3/16 in | Weight N/A 10.70 lb |
| SPROCKET 80A31 | Type N/A A | Number of Teeth N/A 31 | Outside Diameter N/A 10.430 in | Plain Bore N/A 1 3/16 in | Weight N/A 11.30 lb |
| SPROCKET 80A32 | Type N/A A | Number of Teeth N/A 32 | Outside Diameter N/A 10.750 in | Plain Bore N/A 1 3/16 in | Weight N/A 12.10 lb |
| SPROCKET 80A33 | Type N/A A | Number of Teeth N/A 33 | Outside Diameter N/A 11.070 in | Plain Bore N/A 1 3/16 in | Weight N/A 13.60 lb |


