80 A plate sprocket, 38 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648603763

Type

N/A A

Chain Size

N/A 80

Number of Teeth

N/A 38

Idler

N/A No

Description 1

N/A ANSI 80, Type A, 38 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 80A38

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 17.20 lb

Dimensions

Outside Diameter

N/A 12.670 in

Pitch Diameter

N/A 12.110 in

Plain Bore

N/A 1 3/16 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in