80 A plate sprocket, 46 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648603770

Type

N/A A

Chain Size

N/A 80

Number of Teeth

N/A 46

Idler

N/A No

Description 1

N/A ANSI 80, Type A, 46 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 80A46

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 26.00 lb

Dimensions

Outside Diameter

N/A 15.220 in

Pitch Diameter

N/A 14.654 in

Plain Bore

N/A 1 1/4 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/6 in

Roller Diameter

N/A 0.625 in