
UPC Code |
N/A 847648020751 |
Type |
N/A Standard |
| Material1 | N/A LF - Low Friction Acetal Resin |
Pin Material |
N/A Stainless steel |
Chain Size |
N/A 820 |
Average Breaking Load |
N/A 5.00 N |
Description 1 |
N/A LF820K400X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 0.95 kg/m |
Weight per 10 ft. |
N/A 2.90 kg |
Weight Pounds Per Foot |
N/A 0.64 lb/ft |
| Standard Length2 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 101.60 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 14.00 mm |
Height Bottom Plate to Bottom Side |
N/A 10.00 mm |
Plate Thickness |
N/A 4.00 mm |
Height Axis To Top |
N/A 7.20 mm |
Pin Diameter |
N/A 6.35 mm |
Fork Gap Width |
N/A 45.00 mm |
Fork Hinge Width |
N/A 42.00 mm |
Back Flex Radius |
N/A 50.00 mm |