
UPC Code |
N/A 847648059249 |
Type |
N/A Standard, Magnetic |
| Material1 | N/A KV - Acetel with Kevlar |
Pin Material |
N/A Stainless steel |
Chain Size |
N/A 880 |
Average Breaking Load |
N/A 5.70 N |
Description 1 |
N/A KV880MK330X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 0.98 kg/m |
Weight per 10 ft. |
N/A 3.08 kg |
Weight Pounds Per Foot |
N/A 0.66 lb/ft |
| Standard Length2 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 83.80 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 15.00 mm |
Height Bottom Plate to Bottom Side |
N/A 11.00 mm |
Plate Thickness |
N/A 4.00 mm |
Height Axis To Top |
N/A 7.50 mm |
Pin Diameter |
N/A 7.14 mm |
Fork Gap Width |
N/A 45.00 mm |
Fork Hinge Width |
N/A 42.00 mm |
Back Flex Radius |
N/A 50.00 mm |
Min. Kurvenradius (R) |
N/A 500 mm |