QD® is a registered trademark of Emerson Power Transmission Manufacturing, L.P.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648170623

Hub Type

N/A C

Chain Size

N/A 120

Number of Teeth

N/A 35

Bushing

N/A F

Idler

N/A No

Description 1

N/A ANSI 120, QD, 35 Teeth

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 120F35

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Bushing Weight

N/A 8.70 lb

Weight

N/A 59.50 lb

Dimensions

Outside Diameter

N/A 17.570 in

Pitch Diameter

N/A 16.734 in

Max. Bore

N/A 3 15/16 in

Hub Diameter

N/A 6 5/8 in

LTB

N/A 2 1/2 in

X

N/A 3 5/8 in

Y

N/A 4 in

L

N/A 1 in

Bore Range - Standard Keyway

N/A 1 to 3 1/4 in

Bore Range - Shallow Keyway

N/A 3 5/16 to 3 15/16 in

Chain Dimensions

Pitch

N/A 1 1/2 in

Inner Width

N/A 1 in

Roller Diameter

N/A 0.875 in