QD® is a registered trademark of Emerson Power Transmission Manufacturing, L.P.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648171880

Hub Type

N/A B

Weight

N/A 11.00 lb

Number of Teeth

N/A 12

Chain Size

N/A 160

Idler

N/A No

Description 1

N/A ANSI 160, QD, 12 Teeth

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 160E12

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Bushing

N/A E

Bushing Weight

N/A 10.00 lb

Dimensions

Outside Diameter

N/A 8.660 in

Bore Diameter

N/A 3 1/2 in

LTB

N/A 1 5/8 in

Pitch Diameter

N/A 7.728 in

Hub Diameter

N/A 6 in

X

N/A 2 15/16 in

Y

N/A 2 5/8 in

L

N/A 1 5/16 in

Bore Range - Standard Keyway

N/A 7/8 to 2 3/4 in

Bore Range - Shallow Keyway

N/A 2 13/16 to 3 7/16 in

Chain Dimensions

Pitch

N/A 2 in

Inner Width

N/A 1 1/4 in

Roller Diameter

N/A 1.125 in