Item # |
Hub Type |
Chain Size |
Chain Construction |
Bushing Weight |
Max. Bore |
---|---|---|---|---|---|
SPROCKET 160E12 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 10.00 lb | Max. Bore N/A |
SPROCKET 160E13 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 10.00 lb | Max. Bore N/A |
SPROCKET 160E14 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 10.00 lb | Max. Bore N/A |
SPROCKET 160F15 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F16 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F17 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F18 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F19 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F20 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F21 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F22 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F23 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F24 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160F25 | Hub Type N/A B | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 11.50 lb | Max. Bore N/A |
SPROCKET 160J26 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 18.00 lb | Max. Bore N/A |
SPROCKET 160J28 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 18.00 lb | Max. Bore N/A |
SPROCKET 160J30 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 18.00 lb | Max. Bore N/A |
SPROCKET 160J35 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 18.00 lb | Max. Bore N/A |
SPROCKET 160M40 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |
SPROCKET 160M45 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |
SPROCKET 160M54 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |
SPROCKET 160M60 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |
SPROCKET 160M70 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |
SPROCKET 160M80 | Hub Type N/A C | Chain Size N/A 160 | Chain Construction N/A | Bushing Weight N/A 37.00 lb | Max. Bore N/A |