35 B hub sprocket, 11 teeth, stainless steel
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648176427

Type

N/A Single ,Type B

Material

N/A Stainless Steel

Chain Size

N/A 35

Number of Strands

N/A 1

Number of Teeth

N/A 11

Idler

N/A No

Description 1

N/A ANSI 35, Type B, 11 Teeth, Pilot Bore, SS

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 35B11SS

Model Specification

N/A Has recessed groove in hub for chain clearance

Weight

N/A 0.17 lb

Dimensions

Outside Diameter

N/A 1.500 in

Pitch Diameter

N/A 1.331 in

Plain Bore

N/A 3/8 in

Max. Bore

N/A 9/16 in

Hub Diameter

N/A 1 1/16 in

LTB

N/A 3/4 in

Chain Dimensions

Pitch

N/A 3/8 in

Inner Width

N/A 3/8 in

Roller Diameter

N/A 0.200 in