Clear
Filter
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
3/8 1/2
Hub Diameter (in)
LTB (in)
3/4 7/8 1
Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
|---|---|---|---|---|---|
| SPROCKET 35B9SS | N/A 9 | N/A 1.260 in | N/A 3/8 in | N/A 3/4 in | N/A 0.09 lb |
| SPROCKET 35B10SS | N/A 10 | N/A 1.380 in | N/A 3/8 in | N/A 3/4 in | N/A 0.14 lb |
| SPROCKET 35B11SS | N/A 11 | N/A 1.500 in | N/A 3/8 in | N/A 3/4 in | N/A 0.17 lb |
| SPROCKET 35B12SS | N/A 12 | N/A 1.630 in | N/A 1/2 in | N/A 3/4 in | N/A 0.20 lb |
| SPROCKET 35B13SS | N/A 13 | N/A 1.750 in | N/A 1/2 in | N/A 3/4 in | N/A 0.23 lb |
| SPROCKET 35B14SS | N/A 14 | N/A 1.870 in | N/A 1/2 in | N/A 3/4 in | N/A 0.25 lb |
| SPROCKET 35B15SS | N/A 15 | N/A 1.990 in | N/A 1/2 in | N/A 3/4 in | N/A 0.29 lb |
| SPROCKET 35B16SS | N/A 16 | N/A 2.110 in | N/A 1/2 in | N/A 3/4 in | N/A 0.35 lb |
| SPROCKET 35B17SS | N/A 17 | N/A 2.230 in | N/A 1/2 in | N/A 3/4 in | N/A 0.42 lb |
| SPROCKET 35B18SS | N/A 18 | N/A 2.350 in | N/A 1/2 in | N/A 3/4 in | N/A 0.48 lb |
| SPROCKET 35B19SS | N/A 19 | N/A 2.470 in | N/A 1/2 in | N/A 3/4 in | N/A 0.54 lb |
| SPROCKET 35B20SS | N/A 20 | N/A 2.590 in | N/A 1/2 in | N/A 3/4 in | N/A 0.59 lb |
| SPROCKET 35B21SS | N/A 21 | N/A 2.710 in | N/A 1/2 in | N/A 7/8 in | N/A 0.80 lb |
| SPROCKET 35B22SS | N/A 22 | N/A 2.830 in | N/A 1/2 in | N/A 7/8 in | N/A 0.80 lb |
| SPROCKET 35B23SS | N/A 23 | N/A 2.950 in | N/A 1/2 in | N/A 7/8 in | N/A 0.82 lb |
| SPROCKET 35B24SS | N/A 24 | N/A 3.070 in | N/A 1/2 in | N/A 7/8 in | N/A 0.88 lb |
| SPROCKET 35B25SS | N/A 25 | N/A 3.190 in | N/A 1/2 in | N/A 7/8 in | N/A 0.88 lb |
| SPROCKET 35B26SS | N/A 26 | N/A 3.310 in | N/A 1/2 in | N/A 7/8 in | N/A 0.90 lb |
| SPROCKET 35B28SS | N/A 28 | N/A 3.550 in | N/A 1/2 in | N/A 7/8 in | N/A 0.94 lb |
| SPROCKET 35B30SS | N/A 30 | N/A 3.790 in | N/A 1/2 in | N/A 7/8 in | N/A 1.02 lb |
| SPROCKET 35B32SS | N/A 32 | N/A 4.030 in | N/A 1/2 in | N/A 7/8 in | N/A 1.10 lb |
| SPROCKET 35B35SS | N/A 35 | N/A 4.390 in | N/A 1/2 in | N/A 7/8 in | N/A 1.36 lb |
| SPROCKET 35B40SS | N/A 40 | N/A 4.990 in | N/A 1/2 in | N/A 1 in | N/A 1.62 lb |
| SPROCKET 35B45SS | N/A 45 | N/A 5.590 in | N/A 1/2 in | N/A 1 in | N/A 1.78 lb |
| SPROCKET 35B60SS | N/A 60 | N/A 7.380 in | N/A 1/2 in | N/A 1 in | N/A 2.48 lb |
