40 B hub sprocket, 40 teeth, stainless steel
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648177929

Type

N/A Single ,Type A

Material

N/A Stainless Steel

Chain Size

N/A 40

Number of Strands

N/A 1

Number of Teeth

N/A 40

Idler

N/A No

Description 1

N/A ANSI 40, Type A, 40 Teeth, Pilot Bore, SS

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 40A40SS

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 2.22 lb

Dimensions

Outside Diameter

N/A 6.650 in

Pitch Diameter

N/A 6.373 in

Plain Bore

N/A 3/32 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in