Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648324378

Type

N/A Single ,Type B

Material

N/A Stainless Steel

Chain Size

N/A 40

Number of Strands

N/A 1

Number of Teeth

N/A 14

Idler

N/A No

Description 1

N/A ANSI 40, Type B, 14 Teeth, Pilot Bore, SS

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 40B14SS

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 0.59 lb

Dimensions

Outside Diameter

N/A 2.490 in

Pitch Diameter

N/A 2.247 in

Plain Bore

N/A 1/2 in

Max. Bore

N/A 1 1/8 in

Hub Diameter

N/A 1 11/16 in

LTB

N/A 7/8 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in