50 B hub sprocket, 14 teeth, stainless steel
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648180608

Type

N/A Single ,Type B

Material

N/A Stainless Steel

Chain Size

N/A 50

Number of Strands

N/A 1

Number of Teeth

N/A 14

Idler

N/A No

Description 1

N/A ANSI 50, Type B, 14 Teeth, Pilot Bore, SS

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 50B14SS

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 1.13 lb

Dimensions

Outside Diameter

N/A 3.110 in

Pitch Diameter

N/A 2.803 in

Plain Bore

N/A 5/8 in

Max. Bore

N/A 1 7/16 in

Hub Diameter

N/A 2 1/8 in

LTB

N/A 1 in

Chain Dimensions

Pitch

N/A 5/8 in

Inner Width

N/A 3/8 in

Roller Diameter

N/A 0.400 in