Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
|---|---|---|---|---|---|
| SPROCKET 50B10SS | N/A 10 | N/A 2.300 in | N/A 5/8 in | N/A 1 in | N/A 0.48 lb |
| SPROCKET 50B11SS | N/A 11 | N/A 2.500 in | N/A 5/8 in | N/A 1 in | N/A 0.64 lb |
| SPROCKET 50B12SS | N/A 12 | N/A 2.710 in | N/A 5/8 in | N/A 1 in | N/A 0.83 lb |
| SPROCKET 50B13SS | N/A 13 | N/A 2.910 in | N/A 5/8 in | N/A 1 in | N/A 0.88 lb |
| SPROCKET 50B14SS | N/A 14 | N/A 3.110 in | N/A 5/8 in | N/A 1 in | N/A 1.13 lb |
| SPROCKET 50B15SS | N/A 15 | N/A 3.320 in | N/A 5/8 in | N/A 1 in | N/A 1.34 lb |
| SPROCKET 50B16SS | N/A 16 | N/A 3.520 in | N/A 5/8 in | N/A 1 in | N/A 1.51 lb |
| SPROCKET 50B17SS | N/A 17 | N/A 3.720 in | N/A 5/8 in | N/A 1 in | N/A 1.74 lb |
| SPROCKET 50B18SS | N/A 18 | N/A 3.920 in | N/A 5/8 in | N/A 1 in | N/A 2.00 lb |
| SPROCKET 50B19SS | N/A 19 | N/A 4.120 in | N/A 5/8 in | N/A 1 in | N/A 2.22 lb |
| SPROCKET 50B20SS | N/A 20 | N/A 4.320 in | N/A 3/4 in | N/A 1 in | N/A 2.28 lb |
| SPROCKET 50B21SS | N/A 21 | N/A 4.520 in | N/A 3/4 in | N/A 1 in | N/A 2.40 lb |
| SPROCKET 50B22SS | N/A 22 | N/A 4.720 in | N/A 3/4 in | N/A 1 in | N/A 2.56 lb |
| SPROCKET 50B23SS | N/A 23 | N/A 4.920 in | N/A 3/4 in | N/A 1 in | N/A 2.66 lb |
| SPROCKET 50B24SS | N/A 24 | N/A 5.120 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.30 lb |
| SPROCKET 50B25SS | N/A 25 | N/A 5.320 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.40 lb |
| SPROCKET 50B26SS | N/A 26 | N/A 5.520 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.44 lb |
| SPROCKET 50B28SS | N/A 28 | N/A 5.920 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.80 lb |
| SPROCKET 50B30SS | N/A 30 | N/A 6.320 in | N/A 3/4 in | N/A 1 1/4 in | N/A 4.56 lb |
| SPROCKET 50B35SS | N/A 35 | N/A 7.320 in | N/A 3/4 in | N/A 1 1/4 in | N/A 5.44 lb |
| SPROCKET 50B40SS | N/A 40 | N/A 8.320 in | N/A 3/4 in | N/A 1 1/4 in | N/A 6.50 lb |
| SPROCKET 50B45SS | N/A 45 | N/A 9.310 in | N/A 3/4 in | N/A 1 1/4 in | N/A 8.08 lb |
| SPROCKET 50B60SS | N/A 60 | N/A 12.300 in | N/A 1 in | N/A 1 1/4 in | N/A 13.00 lb |
