IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648638314

Type

N/A B Single

Chain Size

N/A 100

Number of Strands

N/A 1

Number of Teeth

N/A 35

Bushing

N/A 3020

Idler

N/A No

Description 1

N/A ANSI 100, Type B, 35 Teeth, Taper Lock

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 100BTL35

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Bushing Weight

N/A 5.80 lb

Weight

N/A 28.00 lb

Dimensions

Outside Diameter

N/A 14.639 in

Pitch Diameter

N/A 13.945 in

Max. Bore

N/A 3 in

Hub Diameter

N/A 5 1/4 in

LTB

N/A 2 in

Bore Range

N/A 15/16 to 3 in

Chain Dimensions

Pitch

N/A 1 1/4 in

Inner Width

N/A 3/4 in

Roller Diameter

N/A 0.750 in