Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 100BTL11H | N/A 11 | N/A 1615 | N/A 5.007 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 100BTL12 | N/A 12 | N/A 1615 | N/A 5.415 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 100BTL13 | N/A 13 | N/A 2012 | N/A 5.821 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 100BTL14H | N/A 14 | N/A 2012 | N/A 6.227 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 100BTL15H | N/A 15 | N/A 2517 | N/A 6.631 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL16H | N/A 16 | N/A 2517 | N/A 7.034 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL17H | N/A 17 | N/A 2517 | N/A 7.437 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL18 | N/A 18 | N/A 2517 | N/A 7.839 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL19H | N/A 19 | N/A 2517 | N/A 8.241 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL20H | N/A 20 | N/A 2517 | N/A 8.642 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL21H | N/A 21 | N/A 2517 | N/A 9.043 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL22H | N/A 22 | N/A 2517 | N/A 9.444 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL24 | N/A 24 | N/A 2517 | N/A 10.245 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL26H | N/A 26 | N/A 2517 | N/A 11.045 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 100BTL28H | N/A 28 | N/A 3020 | N/A 11.844 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL30H | N/A 30 | N/A 3020 | N/A 12.643 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL32 | N/A 32 | N/A 3020 | N/A 13.442 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL35 | N/A 35 | N/A 3020 | N/A 14.639 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL36 | N/A 36 | N/A 3020 | N/A 15.038 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL40 | N/A 40 | N/A 3020 | N/A 16.633 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL45 | N/A 45 | N/A 3020 | N/A 18.626 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL48 | N/A 48 | N/A 3020 | N/A 19.821 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL54 | N/A 54 | N/A 3020 | N/A 22.212 in | N/A 3 in | N/A 2 in |
| SPROCKET 100BTL60 | N/A 60 | N/A 3020 | N/A 24.601 in | N/A 3 in | N/A 2 in |
