3/8" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032839

Tensioning Element Type

N/A TE 2

Tightening Torque - Back Mounted

N/A 9.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Force for Position: Hard (N1)

N/A 6.7 to 12.4 lb

Max Force for Position: Hard (N1)

N/A 22.5 lb

Force for Position: Normal (N2)

N/A 5.6 to 9.0 lb

Max Force for Position: Normal (N2)

N/A 16.9 lb

Deflection Position: Hard (N1)

N/A 0.59 to 0.79 in

Deflection Max Position: Hard (N1)

N/A 1.18 in

Deflection Position: Hard (N2)

N/A 0.79 to 1.18 in

Deflection Max Position: Hard (N2)

N/A 1.57 in

Description 1

N/A TE 2

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEJ0 030

Weight

N/A 0.55 lb

Dimensions

A - Diameter

N/A 1.38 in

B

N/A 0.24 in

Max. Belt Width

N/A 1.18 in

C

N/A 2.01 in

D

N/A 0.20 in

E

N/A M6

H

N/A 0.33 in

J

N/A 0.87 in

K

N/A 0.67 in

L1

N/A 2.36 in

L2

N/A 3.15 in

R

N/A 0.75 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°