The ELITE Automatic Chain Tensioners compensate for the chain elongation in the machines and conveyor systems. The Chain Tensioners are made from high quality materials, and various sizes are available for different applications.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Tensioning Element Type

Tightening Torque - Back Mounted

Tightening Torque - Front Mounted

A - Diameter

C

Weight

TE 2 N/A TE 2 N/A 9.00 lb·ft N/A N/A 1.38 in N/A 2.01 in N/A 0.55 lb
TE 3 N/A TE 3 N/A 21.00 lb·ft N/A 14.00 lb·ft N/A 1.77 in N/A 2.52 in N/A 0.88 lb
TE 4 N/A TE 4 N/A 41.00 lb·ft N/A 34.00 lb·ft N/A 2.28 in N/A 3.07 in N/A 1.54 lb
TE 5 N/A TE 5 N/A 72.00 lb·ft N/A 68.00 lb·ft N/A 3.07 in N/A 4.21 in N/A 4.41 lb
TE 6 N/A TE 6 N/A 180.00 lb·ft N/A 118.00 lb·ft N/A 3.74 in N/A 5.51 in N/A 8.82 lb
TE 7 N/A TE 7 N/A 351.00 lb·ft N/A 293.00 lb·ft N/A 4.53 in N/A 7.87 in N/A 17.64 lb
TE 8 N/A TE 8 N/A 606.00 lb·ft N/A 572.00 lb·ft N/A 5.12 in N/A 8.27 in N/A 22.05 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.