3/8" to 5/8" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032846

Tensioning Element Type

N/A TE 3

Tightening Torque - Back Mounted

N/A 21.00 lb·ft

Tightening Torque - Front Mounted

N/A 14.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEHF 04010

Force for Position: Hard (N1)

N/A 11.2 to 18.0 lb

Max Force for Position: Hard (N1)

N/A 37.1 lb

Force for Position: Normal (N2)

N/A 9.0 to 14.6 lb

Max Force for Position: Normal (N2)

N/A 29.2 lb

Deflection Position: Hard (N1)

N/A 0.79 to 1.18 in

Deflection Max Position: Hard (N1)

N/A 1.57 in

Deflection Position: Hard (N2)

N/A 0.98 to 1.38 in

Deflection Max Position: Hard (N2)

N/A 1.97 in

Description 1

N/A TE 3

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEH0 040

Weight

N/A 0.88 lb

Dimensions

A - Diameter

N/A 1.77 in

B

N/A 0.31 in

Max. Belt Width

N/A 1.57 in

C

N/A 2.52 in

D

N/A 0.20 in

E

N/A M8

H

N/A 0.41 in

J

N/A 1.18 in

K

N/A 0.83 in

L1

N/A 3.15 in

L2

N/A 3.94 in

M

N/A 0.47 in

P

N/A M6

R

N/A 2.00 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°