3/8" to 5/8" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032853

Tensioning Element Type

N/A TE 4

Tightening Torque - Back Mounted

N/A 41.00 lb·ft

Tightening Torque - Front Mounted

N/A 34.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEGF 05010

Force for Position: Hard (N1)

N/A 38.2 to 50.6 lb

Max Force for Position: Hard (N1)

N/A 105.7 lb

Force for Position: Normal (N2)

N/A 30.3 to 45.0 lb

Max Force for Position: Normal (N2)

N/A 85.4 lb

Deflection Position: Hard (N1)

N/A 0.79 to 1.18 in

Deflection Max Position: Hard (N1)

N/A 1.57 in

Deflection Position: Hard (N2)

N/A 0.98 to 1.38 in

Deflection Max Position: Hard (N2)

N/A 1.97 in

Description 1

N/A TE 4

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEG0 050

Weight

N/A 1.54 lb

Dimensions

A - Diameter

N/A 2.28 in

B

N/A 0.39 in

Max. Belt Width

N/A 1.57 in

C

N/A 3.07 in

D

N/A 0.24 in

E

N/A M10

H

N/A 0.41 in

J

N/A 1.38 in

K

N/A 0.98 in

L1

N/A 3.15 in

L2

N/A 3.94 in

M

N/A 0.75 in

P

N/A M8

R

N/A 1.25 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°