1/2" to 3/4" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032860

Tensioning Element Type

N/A TE 5

Tightening Torque - Back Mounted

N/A 72.00 lb·ft

Tightening Torque - Front Mounted

N/A 68.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEFF 07510

Force for Position: Hard (N1)

N/A 74.2 to 113.5 lb

Max Force for Position: Hard (N1)

N/A 240.5 lb

Force for Position: Normal (N2)

N/A 56.2 to 87.7 lb

Max Force for Position: Normal (N2)

N/A 184.3 lb

Deflection Position: Hard (N1)

N/A 0.98 to 1.38 in

Deflection Max Position: Hard (N1)

N/A 1.97 in

Deflection Position: Hard (N2)

N/A 1.38 to 1.77 in

Deflection Max Position: Hard (N2)

N/A 2.56 in

Description 1

N/A TE 5

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEF0 075

Weight

N/A 4.41 lb

Dimensions

A - Diameter

N/A 3.07 in

B

N/A 0.55 in

Max. Belt Width

N/A 2.16 in

C

N/A 4.21 in

D

N/A 0.28 in

E

N/A M12

H

N/A 0.49 in

J

N/A 2.05 in

K

N/A 1.34 in

L1

N/A 3.94 in

L2

N/A 5.12 in

M

N/A 0.71 in

P

N/A M10

R

N/A 1.50 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°