5/8" to 1" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032877

Tensioning Element Type

N/A TE 6

Tightening Torque - Back Mounted

N/A 180.00 lb·ft

Tightening Torque - Front Mounted

N/A 118.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEEF 10010

Force for Position: Hard (N1)

N/A 134.9 to 209.1 lb

Max Force for Position: Hard (N1)

N/A 433.9 lb

Force for Position: Normal (N2)

N/A 107.9 to 167.5 lb

Max Force for Position: Normal (N2)

N/A 346.2 lb

Deflection Position: Hard (N1)

N/A 1.38 to 1.97 in

Deflection Max Position: Hard (N1)

N/A 2.76 in

Deflection Position: Hard (N2)

N/A 1.77 to 2.36 in

Deflection Max Position: Hard (N2)

N/A 3.46 in

Description 1

N/A TE 6

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEE0 100

Weight

N/A 8.82 lb

Dimensions

A - Diameter

N/A 3.74 in

B

N/A 0.59 in

Max. Belt Width

N/A 3.35 in

C

N/A 5.51 in

D

N/A 0.39 in

E

N/A M16

H

N/A 0.81 in

J

N/A 2.60 in

K

N/A 1.69 in

L1

N/A 5.51 in

L2

N/A 6.89 in

M

N/A 0.71 in

P

N/A M12

R

N/A 1.50 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°