1" to 1-1/2" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032884

Tensioning Element Type

N/A TE 7

Tightening Torque - Back Mounted

N/A 351.00 lb·ft

Tightening Torque - Front Mounted

N/A 293.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEDF 15010

Force for Position: Hard (N1)

N/A 243.9 to 375.4 lb

Max Force for Position: Hard (N1)

N/A 748.6 lb

Force for Position: Normal (N2)

N/A 194.5 to 300.1 lb

Max Force for Position: Normal (N2)

N/A 600.2 lb

Deflection Position: Hard (N1)

N/A 1.77 to 2.56 in

Deflection Max Position: Hard (N1)

N/A 3.54 in

Deflection Position: Hard (N2)

N/A 2.36 to 3.15 in

Deflection Max Position: Hard (N2)

N/A 4.45 in

Description 1

N/A TE 7

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TED0 150

Weight

N/A 17.64 lb

Dimensions

A - Diameter

N/A 4.53 in

B

N/A 0.63 in

Max. Belt Width

N/A 3.54 in

C

N/A 7.87 in

D

N/A 0.47 in

E

N/A M20

H

N/A 0.81 in

J

N/A 3.15 in

K

N/A 1.97 in

L1

N/A 7.09 in

L2

N/A 8.86 in

M

N/A 1.30 in

P

N/A M16

R

N/A 2.00 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°