1-1/4" to 1-1/2" chain pitch automatic tensioner, Elite brand
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648032891

Tensioning Element Type

N/A TE 8

Tightening Torque - Back Mounted

N/A 606.00 lb·ft

Tightening Torque - Front Mounted

N/A 572.00 lb·ft

Operating Temperature [Min]

N/A 100 ºF

Operating Temperature [Max]

N/A 185 ºF

Front Mount Adaptor Kit Part No.

N/A TEAF 15010

Force for Position: Hard (N1)

N/A 283.3 to 477.7 lb

Max Force for Position: Hard (N1)

N/A 1095.9 lb

Force for Position: Normal (N2)

N/A 227.1 to 382.2 lb

Max Force for Position: Normal (N2)

N/A 876.8 lb

Deflection Position: Hard (N1)

N/A 1.97 to 2.76 in

Deflection Max Position: Hard (N1)

N/A 3.98 in

Deflection Position: Hard (N2)

N/A 2.56 to 3.35 in

Deflection Max Position: Hard (N2)

N/A 4.96 in

Description 1

N/A TE 8

Description 2

N/A CHAIN TENSIONER

Tensioning Element Part No

N/A TEA0 150

Weight

N/A 22.05 lb

Dimensions

A - Diameter

N/A 5.12 in

B

N/A 0.79 in

Max. Belt Width

N/A 3.98 in

C

N/A 8.27 in

D

N/A 0.79 in

E

N/A M24

H

N/A 0.81 in

J

N/A 3.07 in

K

N/A 2.22 in

L1

N/A 7.87 in

L2

N/A 9.84 in

M

N/A 0.91 in

P

N/A M20

R

N/A 2.50 in

Features

N/A

  • Chain and belt life is increased
  • Noise and vibration damping
  • Maintenance free
  • Absorbs shock loads
  • Safe in operation
  • Self adjusting
  • Progressive spring characteristics
  • Operating angle –30° to 30°