Double Speed Sprocket
Unit of Measure
1 

Item #

Type

Number of Teeth

Do - Outside Diameter

d - Plain Bore

LTB

SPROCKET C2030 Double Speed, 10 Teeth, P N/A Double Speed N/A 10 N/A 2.480 in N/A 0.50 in N/A 0.98 in
SPROCKET C2040 Double Speed, 10 Teeth, P N/A Double Speed N/A 10 N/A 3.346 in N/A 0.63 in N/A 1.58 in
SPROCKET C2050 Double Speed, 10 Teeth, P N/A Double Speed N/A 10 N/A 6.772 in N/A 0.91 in N/A 2.64 in
SPROCKET C2060 Double Speed, 10 Teeth, P N/A Double Speed N/A 10 N/A 4.213 in N/A 0.63 in N/A 1.77 in
SPROCKET C2080 Double Speed, 10 Teeth, P N/A Double Speed N/A 10 N/A 5.039 in N/A 0.75 in N/A 1.97 in
Unit of Measure
1