Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 100NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 100-1 NP | N/A 100 | N/A 31.75 mm | N/A 11.47 kg |
| 100NP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 100-1 NP | N/A 100 | N/A 31.75 mm | N/A 0.11 kg |
| 35NP OFFSET ELITE | N/A Offset Link | N/A 35-1 NP | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 35NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 35-1 NP | N/A 35 | N/A 9.53 mm | N/A 1.03 kg |
| 35NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-1 NP | N/A 35 | N/A 9.53 mm | N/A 0.00 kg |
| 10B-1NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 10B-1NP | N/A 10 | N/A 15.88 mm | N/A 2.83 kg |
| 40NP OFFSET LINK ELITE | N/A Offset Link | N/A 40-1 NP | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |