
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 2040 OFFSET ELITE | N/A Offset Link | N/A A2040 | N/A 2040 | N/A 25.40 mm | N/A 0.01 kg |
| 2040 RIV 10FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2040 | N/A 2040 | N/A 25.40 mm | N/A 1.37 kg |
| 2040 RIV 50FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2040 | N/A 2040 | N/A 25.40 mm | N/A 6.87 kg |
| 2040 SCCL ELITE | N/A Spring Clip Connecting Link | N/A A2040 | N/A 2040 | N/A 25.40 mm | N/A 0.01 kg |
| 2050 OFFSET ELITE | N/A Offset Link | N/A A2050 | N/A 2050 | N/A 31.75 mm | N/A 0.02 kg |
| 2050 RIV 10FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2050 | N/A 2050 | N/A 31.75 mm | N/A 2.13 kg |
| 2050 RIV 50FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2050 | N/A 2050 | N/A 31.75 mm | N/A 10.66 kg |
| 2050 SCCL ELITE | N/A Spring Clip Connecting Link | N/A A2050 | N/A 2050 | N/A 31.75 mm | N/A 0.02 kg |
| 2060 OFFSET ELITE | N/A Offset Link | N/A A2060 | N/A 2060 | N/A 38.10 mm | N/A 0.04 kg |
| 2060 RIV 100FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2060 | N/A 2060 | N/A 38.10 mm | N/A 31.51 kg |
| 2060 RIV 10FT ELITE | N/A Double Pitch Roller Chains - ANSI | N/A A2060 | N/A 2060 | N/A 38.10 mm | N/A 3.15 kg |
| 2060 SCCL ELITE | N/A Spring Clip Connecting Link | N/A A2060 | N/A 2060 | N/A 38.10 mm | N/A 0.04 kg |
| 208B-1 OFFSET ELITE | N/A Offset Link | N/A 208 B | N/A 208 | N/A 25.40 mm | N/A 0.01 kg |
| 208B-1 RIV 10FT ELITE | N/A Double Pitch Roller Chains - BS | N/A 208 B | N/A 208 | N/A 25.40 mm | N/A 1.37 kg |
| 208B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 208 B | N/A 208 | N/A 25.40 mm | N/A 0.01 kg |
| 210B-1 OFFSET ELITE | N/A Offset Link | N/A 210 B | N/A 210 | N/A 31.75 mm | N/A 0.02 kg |
| 210B-1 RIV 10FT ELITE | N/A Double Pitch Roller Chains - BS | N/A 210 B | N/A 210 | N/A 31.75 mm | N/A 1.98 kg |
| 210B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 210 B | N/A 210 | N/A 31.75 mm | N/A 0.02 kg |
| 212B-1 OFFSET ELITE | N/A Offset Link | N/A 212 B | N/A 212 | N/A 38.10 mm | N/A 0.04 kg |
| 212B-1 RIV 10FT ELITE | N/A Double Pitch Roller Chains - BS | N/A 212 B | N/A 212 | N/A 38.10 mm | N/A 5.90 kg |
| 212B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 212 B | N/A 212 | N/A 38.10 mm | N/A 0.04 kg |
| 216B-1 OFFSET ELITE | N/A Offset Link | N/A 216 B | N/A 216 | N/A 50.80 mm | N/A 0.09 kg |
| 216B-1 RIV 10FT ELITE | N/A Double Pitch Roller Chains - BS | N/A 216 B | N/A 216 | N/A 50.80 mm | N/A 7.73 kg |
| 216B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 216 B | N/A 216 | N/A 50.80 mm | N/A 0.09 kg |
| C2040 OFFSET ELITE | N/A Offset Link | N/A C2040 | N/A 2040 | N/A 25.40 mm | N/A 0.01 kg |