bucket elv ch
Unit of Measure
1 

Item #

Style

Attachment Style

Pitch

A - Base Chain Maximum Width

Weight

EL856HSP K24L2 X 20 PITCH ELITE N/A High Strength Performance, Type B N/A K24 N/A 6.00 in N/A 6.44 in N/A 275.00 lb
EL956HSP K24L2 X 20 PITCH ELITE N/A High Strength Performance, Type A N/A K24 N/A 6.00 in N/A 6.44 in N/A 290.00 lb
EL857HSP K44L2 X 20 PITCH ELITE N/A High Strength Performance, Type B N/A K44 N/A 6.00 in N/A 6.44 in N/A 380.00 lb
EL958HSP K44L2 X 20 PITCH ELITE N/A High Strength Performance, Type A N/A K44 N/A 6.00 in N/A 6.44 in N/A 400.00 lb
EL859HSP K44L2 X 20 PITCH ELITE N/A High Strength Performance, Type B N/A K44 N/A 6.00 in N/A 7.74 in N/A 590.00 lb
EL864HSP K443L2 X 18 PITCH ELITE N/A High Strength Performance, Type B N/A K443 N/A 7.00 in N/A 7.74 in N/A 578.00 lb
EL984HSP K443L2 X 18 PITCH ELITE N/A High Strength Performance, Type A N/A K443 N/A 7.00 in N/A 7.74 in N/A 609.00 lb
EL856HSP OFFSET LINK ELITE N/A High Strength Performance, Type B N/A N/A N/A N/A 10.00 lb
EL856HSP PIN N/A High Strength Performance, Type B N/A N/A N/A N/A 1.00 lb
EL857HSP PIN N/A High Strength Performance, Type B N/A N/A N/A N/A 1.50 lb
EL859HSP PIN N/A High Strength Performance, Type B N/A N/A N/A N/A 2.00 lb
EL864HSP PIN N/A High Strength Performance, Type B N/A N/A N/A N/A 2.00 lb
EL956HSP PIN N/A High Strength Performance, Type A N/A N/A N/A N/A 1.00 lb
EL958HSP PIN N/A High Strength Performance, Type A N/A N/A N/A N/A 2.00 lb
EL984HSP PIN N/A High Strength Performance, Type A N/A N/A N/A N/A 2.50 lb
Unit of Measure
1