Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 06B-1 OFFSET ELITE | N/A Offset Link | N/A 06B-1, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 0.00 kg |
| 06B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 06B-1, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 1.25 kg |
| 06B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 06B-1, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 0.00 kg |
| 08B-1 OFFSET ELITE | N/A Offset Link | N/A 08B-1 | N/A 8 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 08B-1 | N/A 8 | N/A 12.70 mm | N/A 1.86 kg |
| 08B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 08B-1 | N/A 8 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-1 OFFSET ELITE | N/A Offset Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 3.22 kg |
| 10B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 12B-1 OFFSET ELITE | N/A Offset Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.03 kg |
| 12B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 4.42 kg |
| 12B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.02 kg |
| 16B-1 OFFSET ELITE | N/A Offset Link | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 0.07 kg |
| 16B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 7.53 kg |
| 16B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 0.06 kg |
| 20B-1 OFFSET ELITE | N/A Offset Link | N/A 20B-1 | N/A 20 | N/A 31.75 mm | N/A 0.14 kg |
| 20B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 20B-1 | N/A 20 | N/A 31.75 mm | N/A 11.38 kg |
| 20B-1 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 20B-1 | N/A 20 | N/A 31.75 mm | N/A 0.14 kg |
| 24B-1 OFFSET ELITE | N/A Offset Link | N/A 24B-1 | N/A 24 | N/A 38.10 mm | N/A 0.24 kg |
| 24B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 24B-1 | N/A 24 | N/A 38.10 mm | N/A 16.65 kg |
| 24B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 24B-1 | N/A 24 | N/A 38.10 mm | N/A 0.21 kg |
| 28B-1 OFFSET ELITE | N/A Offset Link | N/A 28B-1 | N/A 28 | N/A 44.45 mm | N/A 0.35 kg |
| 28B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 28B-1 | N/A 28 | N/A 44.45 mm | N/A 25.87 kg |
| 28B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 28B-1 | N/A 28 | N/A 44.45 mm | N/A 0.33 kg |
| 32B-1 OFFSET ELITE | N/A Offset Link | N/A 32B-1 | N/A 32 | N/A 50.80 mm | N/A 0.50 kg |