Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 32B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 32B-1 | N/A 32 | N/A 50.80 mm | N/A 31.20 kg |
| 32B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 32B-1 | N/A 32 | N/A 50.80 mm | N/A 0.50 kg |
| 40B-1 OFFSET ELITE | N/A Offset Link | N/A 40B-1 | N/A 40 | N/A 63.50 mm | N/A 1.07 kg |
| 40B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 40B-1 | N/A 40 | N/A 63.50 mm | N/A 49.76 kg |
| 40B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 40B-1 | N/A 40 | N/A 63.50 mm | N/A 1.01 kg |
| 48B-1 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 48B-1 | N/A 48 | N/A 76.20 mm | N/A 76.09 kg |
| 48B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 48B-1 | N/A 48 | N/A 76.20 mm | N/A 1.93 kg |
| 06B-2 OFFSET ELITE | N/A Offset Link | N/A 06B-2, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 0.01 kg |
| 06B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 06B-2, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 2.04 kg |
| 06B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 06B-2, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 0.01 kg |
| 08B-2 OFFSET ELITE | N/A Offset Link | N/A 08B-2 | N/A 8 | N/A 12.70 mm | N/A 0.02 kg |
| 08B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 08B-2 | N/A 8 | N/A 12.70 mm | N/A 3.75 kg |
| 08B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 08B-2 | N/A 8 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-2 OFFSET ELITE | N/A Offset Link | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 0.04 kg |
| 10B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 8.39 kg |
| 10B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 0.03 kg |
| 12B-2 OFFSET ELITE | N/A Offset Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 12B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 8.78 kg |
| 12B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 16B-2 OFFSET ELITE | N/A Offset Link | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 16B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 15.67 kg |
| 16B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 20B-2 OFFSET ELITE | N/A Offset Link | N/A 20B-2 | N/A 20 | N/A 31.75 mm | N/A 0.27 kg |
| 20B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 20B-2 | N/A 20 | N/A 31.75 mm | N/A 22.51 kg |
| 20B-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 20B-2 | N/A 20 | N/A 31.75 mm | N/A 0.28 kg |