Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 24B-2 OFFSET ELITE | N/A Offset Link | N/A 24B-2 | N/A 24 | N/A 38.10 mm | N/A 0.47 kg |
| 24B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 24B-2 | N/A 24 | N/A 38.10 mm | N/A 33.29 kg |
| 24B-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 24B-2 | N/A 24 | N/A 38.10 mm | N/A 0.42 kg |
| 28B-2 OFFSET ELITE | N/A Offset Link | N/A 28B-2 | N/A 28 | N/A 44.45 mm | N/A 0.71 kg |
| 28B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 28B-2 | N/A 28 | N/A 44.45 mm | N/A 50.52 kg |
| 28B-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 28B-2 | N/A 28 | N/A 44.45 mm | N/A 0.66 kg |
| 32B-2 OFFSET ELITE | N/A Offset Link | N/A 32B-2 | N/A 32 | N/A 50.80 mm | N/A 1.02 kg |
| 32B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 32B-2 | N/A 32 | N/A 50.80 mm | N/A 63.92 kg |
| 32B-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 32B-2 | N/A 32 | N/A 50.80 mm | N/A 0.99 kg |
| 40B-2 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 40B-2 | N/A 40 | N/A 63.50 mm | N/A 97.40 kg |
| 48B-2 OFFSET ELITE | N/A Offset Link | N/A 48B-2 | N/A 48 | N/A 76.20 mm | N/A 3.97 kg |
| 48B-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 48B-2 | N/A 48 | N/A 76.20 mm | N/A 3.86 kg |
| 06B-3 RIV 10FT | N/A Roller Chains - BS | N/A 06B-3, Straight Side Plates | N/A 6 | N/A 9.53 mm | N/A 1.18 kg |
| 10B-3 OFFSET ELITE | N/A Offset Link | N/A 10B-3 | N/A 10 | N/A 15.88 mm | N/A 0.05 kg |
| 10B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 10B-3 | N/A 10 | N/A 15.88 mm | N/A 12.70 kg |
| 10B-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-3 | N/A 10 | N/A 15.88 mm | N/A 0.04 kg |
| 16B-3 OFFSET LINK ELITE | N/A Offset Link | N/A 16B-3 | N/A 16 | N/A 25.40 mm | N/A 0.21 kg |
| 16B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 16B-3 | N/A 16 | N/A 25.40 mm | N/A 26.66 kg |
| 16B-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-3 | N/A 16 | N/A 25.40 mm | N/A 0.21 kg |
| 20B-3 OFFSET ELITE | N/A Offset Link | N/A 20B-3 | N/A 20 | N/A 31.75 mm | N/A 0.42 kg |
| 20B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 20B-3 | N/A 20 | N/A 31.75 mm | N/A 33.53 kg |
| 20B-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 20B-3 | N/A 20 | N/A 31.75 mm | N/A 0.41 kg |
| 24B-3 OFFSET ELITE | N/A Offset Link | N/A 24B-3 | N/A 24 | N/A 38.10 mm | N/A 0.70 kg |
| 24B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 24B-3 | N/A 24 | N/A 38.10 mm | N/A 49.61 kg |
| 24B-3 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 24B-3 | N/A 24 | N/A 38.10 mm | N/A 0.63 kg |