Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 28B-3 OFFSET ELITE | N/A Offset Link | N/A 28B-3 | N/A 28 | N/A 44.45 mm | N/A 1.06 kg |
| 28B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 28B-3 | N/A 28 | N/A 44.45 mm | N/A 75.85 kg |
| 28B-3 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 28B-3 | N/A 28 | N/A 44.45 mm | N/A 0.99 kg |
| 08B-3 OFFSET ELITE | N/A Offset Link | N/A 08B-3 | N/A 8 | N/A 12.70 mm | N/A 0.03 kg |
| 08B-3 RIV 10FT ELITE | N/A Roller Chains - BS | N/A 08B-3 | N/A 8 | N/A 12.70 mm | N/A 5.62 kg |
| 08B-3 SCCL ELITE | N/A Cotter Pin Connecting Link | N/A 08B-3 | N/A 8 | N/A 12.70 mm | N/A 0.02 kg |