Print Back
The ELITE High Strength Roller chain has an approximately 40% higher breaking strength applied to the pre-stretch of our chains by 10% more of the required standard. The initial lubrication ensures an extremely high wear resistance. 

ELITE hsp.jpg
1 2 

Item #

Item Name

Model

Chain Size

Pitch

Weight

60 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 60-1 H.SP N/A 60 N/A 19.05 mm N/A 5.35 kg
60 HSP 50FT ELITE N/A Roller Chains - Heavy series H.SP N/A 60-1 H.SP N/A 60 N/A 19.05 mm N/A 27.81 kg
60 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 60-1 H.SP N/A 60 N/A 19.05 mm N/A 0.04 kg
80 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 80-1 H.SP N/A 80 N/A 25.40 mm N/A 9.16 kg
80 HSP 50FT ELITE N/A Roller Chains - Heavy series H.SP N/A 80-1 H.SP N/A 80 N/A 25.40 mm N/A 48.26 kg
80 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 80-1 H.SP N/A 80 N/A 25.40 mm N/A 0.08 kg
100 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 100-1 H.SP N/A 100 N/A 31.75 mm N/A 12.79 kg
C100 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 100-1 H.SP N/A 100 N/A 31.75 mm N/A 0.15 kg
180 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 180-1 H.SP N/A 180 N/A 57.15 mm N/A 44.23 kg
40 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 40-1 H.SP N/A 40 N/A 12.70 mm N/A 2.09 kg
40 HSP 50FT ELITE N/A Roller Chains - Heavy series H.SP N/A 40-1 H.SP N/A 40 N/A 12.70 mm N/A 11.57 kg
40 HSP SCCL ELITE N/A Spring Clip Connecting Link N/A 40-1 H.SP N/A 40 N/A 12.70 mm N/A 0.01 kg
50 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 50-1 H.SP N/A 50 N/A 15.88 mm N/A 3.08 kg
50 HSP 50FT ELITE N/A Roller Chains - Heavy series H.SP N/A 50-1 H.SP N/A 50 N/A 15.88 mm N/A 17.69 kg
50 HSP SCCL ELITE N/A Spring Clip Connecting Link N/A 50-1 H.SP N/A 50 N/A 15.88 mm N/A 0.02 kg
C100 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 100-1 H.SP N/A 100 N/A 31.75 mm N/A 13.02 kg
C120 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 120-1 H.SP N/A 120 N/A 38.10 mm N/A 18.73 kg
C140 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 140-1 H.SP N/A 140 N/A 44.45 mm N/A 24.90 kg
C140 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 140-1 H.SP N/A 140 N/A 44.45 mm N/A 0.40 kg
C160 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 160-1 H.SP N/A 160 N/A 50.80 mm N/A 32.39 kg
C160 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 160-1 H.SP N/A 160 N/A 50.80 mm N/A 0.59 kg
C180 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 180-1 H.SP N/A 180 N/A 57.15 mm N/A 0.91 kg
C200 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 200-1 H.SP N/A 200 N/A 63.50 mm N/A 62.01 kg
C200 HSP CPCL ELITE N/A Cotter Pin Connecting Link N/A 200-1 H.SP N/A 200 N/A 63.50 mm N/A 1.42 kg
C240 HSP 10FT ELITE N/A Roller Chains - Heavy series H.SP N/A 240-1 H.SP N/A 240 N/A 76.20 mm N/A 92.47 kg
1 2