Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 60 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 60-1 H.SP | N/A 60 | N/A 19.05 mm | N/A 5.35 kg |
| 60 HSP 50FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 60-1 H.SP | N/A 60 | N/A 19.05 mm | N/A 27.81 kg |
| 60 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-1 H.SP | N/A 60 | N/A 19.05 mm | N/A 0.04 kg |
| 80 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 80-1 H.SP | N/A 80 | N/A 25.40 mm | N/A 9.16 kg |
| 80 HSP 50FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 80-1 H.SP | N/A 80 | N/A 25.40 mm | N/A 48.26 kg |
| 80 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-1 H.SP | N/A 80 | N/A 25.40 mm | N/A 0.08 kg |
| 100 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 100-1 H.SP | N/A 100 | N/A 31.75 mm | N/A 12.79 kg |
| C100 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 100-1 H.SP | N/A 100 | N/A 31.75 mm | N/A 0.15 kg |
| 180 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 180-1 H.SP | N/A 180 | N/A 57.15 mm | N/A 44.23 kg |
| 40 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 40-1 H.SP | N/A 40 | N/A 12.70 mm | N/A 2.09 kg |
| 40 HSP 50FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 40-1 H.SP | N/A 40 | N/A 12.70 mm | N/A 11.57 kg |
| 40 HSP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 H.SP | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 50-1 H.SP | N/A 50 | N/A 15.88 mm | N/A 3.08 kg |
| 50 HSP 50FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 50-1 H.SP | N/A 50 | N/A 15.88 mm | N/A 17.69 kg |
| 50 HSP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 H.SP | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| C100 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 100-1 H.SP | N/A 100 | N/A 31.75 mm | N/A 13.02 kg |
| C120 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 120-1 H.SP | N/A 120 | N/A 38.10 mm | N/A 18.73 kg |
| C140 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 140-1 H.SP | N/A 140 | N/A 44.45 mm | N/A 24.90 kg |
| C140 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 140-1 H.SP | N/A 140 | N/A 44.45 mm | N/A 0.40 kg |
| C160 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 160-1 H.SP | N/A 160 | N/A 50.80 mm | N/A 32.39 kg |
| C160 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 160-1 H.SP | N/A 160 | N/A 50.80 mm | N/A 0.59 kg |
| C180 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 180-1 H.SP | N/A 180 | N/A 57.15 mm | N/A 0.91 kg |
| C200 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 200-1 H.SP | N/A 200 | N/A 63.50 mm | N/A 62.01 kg |
| C200 HSP CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 200-1 H.SP | N/A 200 | N/A 63.50 mm | N/A 1.42 kg |
| C240 HSP 10FT ELITE | N/A Roller Chains - Heavy series H.SP | N/A 240-1 H.SP | N/A 240 | N/A 76.20 mm | N/A 92.47 kg |