Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 25 OFFSET ELITE | N/A Offset Link | N/A 25-1 | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 25 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 25-1 | N/A 25 | N/A 6.35 mm | N/A 3.86 kg |
| 25 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 25-1 | N/A 25 | N/A 6.35 mm | N/A 0.39 kg |
| 25 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 25-1 | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 35 OFFSET ELITE | N/A Offset Link | N/A 35-1 | N/A 35 | N/A 9.53 mm | N/A 0.00 kg |
| 35 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 35-1 | N/A 35 | N/A 9.53 mm | N/A 10.20 kg |
| 35 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 35-1 | N/A 35 | N/A 9.53 mm | N/A 1.02 kg |
| 35 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 35-1 | N/A 35 | N/A 9.53 mm | N/A 5.10 kg |
| 35 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-1 | N/A 35 | N/A 9.53 mm | N/A 0.00 kg |
| 40 OFFSET ELITE | N/A Offset Link | N/A 40-1 | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 40 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 40-1 | N/A 40 | N/A 12.70 mm | N/A 18.91 kg |
| 40 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 40-1 | N/A 40 | N/A 12.70 mm | N/A 1.89 kg |
| 40 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 40-1 | N/A 40 | N/A 12.70 mm | N/A 9.45 kg |
| 40 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50 OFFSET ELITE | N/A Offset Link | N/A 50-1 | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 50-1 | N/A 50 | N/A 15.88 mm | N/A 32.10 kg |
| 50 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 50-1 | N/A 50 | N/A 15.88 mm | N/A 3.21 kg |
| 50 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 50-1 | N/A 50 | N/A 15.88 mm | N/A 16.05 kg |
| 50 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60 OFFSET ELITE | N/A Offset Link | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 60 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 44.22 kg |
| 60 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 4.42 kg |
| 60 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 22.11 kg |
| 60 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 60 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |